IESNA:LM-63-2002
[TEST]P948007
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9694
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1946 1947 1942.9 1934.2 1883.4 1830.6 1821.9 1863.9 1961.4 2091.1
2248 2428.5 2618.7 2757.7 2864.4 2970 3066.4 3124.3 3144.3 3122.8
3014.1 2818.7 2569 2173.1 1595.8 929.1 721.5 659.9 586.6 477.9
367.1 285.1 213.8 133.8 76.4 30.8 0
1946 1937.8 1933.7 1928 1878.8 1825 1817.3 1855.2 1949.1 2082.9
2235.7 2410 2600.3 2743.9 2846.4 2954.1 3049.5 3111 3139.7 3114.1
2997.2 2805.9 2552.1 2139.3 1545.5 899.9 713.3 653.8 579.4 469.7
362.5 281.5 203.6 128.7 74.4 29.7 0
1946 1943.4 1941.4 1935.7 1896.8 1845 1828.6 1859.8 1941.9 2067.5
2216.2 2383.4 2572.1 2738.2 2853.1 2959.7 3072 3148.4 3196.1 3192
3113.1 2937.7 2697.2 2322.9 1770.6 1047.1 726.1 659.4 597.9 512.8
413.8 307.7 227.7 148.7 81 36.9 0
1946 1941.4 1938.8 1943.4 1916.8 1872.1 1852.1 1868 1925.5 2026
2159.8 2309 2481.8 2668.5 2817.7 2936.1 3050 3148.9 3207.9 3235.6
3204.8 3097.2 2905.4 2569 2062.4 1319.4 747.1 619.9 564.1 497.4
426.6 354.3 274.3 183.1 104.6 46.7 0
1946 1943.9 1945.5 1955.7 1950.6 1927 1897.8 1894.7 1920.9 1980.8
2073.1 2192.1 2334.7 2498.7 2677.7 2843.3 2972 3083.8 3182.8 3255.6
3276.1 3231 3118.7 2935.6 2577.7 1942.9 1081.4 548.7 431.8 363.6
296.4 239 186.1 131.3 71.3 26.2 0
1946 1947 1952.6 1966.5 1979.8 1979.8 1966 1953.2 1955.2 1980.3
2030.1 2108 2213.1 2337.2 2476.2 2652.6 2840.3 2998.7 3090.5 3133.6
3161.8 3175.6 3171 3165.4 3110.5 2787.4 2087 1162.5 528.7 339.5
267.2 207.2 151.3 104.1 60 22 0
1946 1948 1958.8 1975.2 1998.8 2019.8 2034.2 2045.5 2044.4 2063.9
2096.7 2147 2216.7 2296.7 2394.7 2514.1 2650 2799.2 2933.6 3044.9
3157.2 3283.3 3409.4 3540.7 3703.3 3794.5 3513 2779.2 1795.7 902
432.8 266.1 180.5 117.4 67.2 23.6 0
1946 1949.6 1964.4 1988 2013.7 2039.3 2070.1 2104.9 2147 2200.8
2269.5 2348.5 2433.6 2528 2640.3 2777.7 2933.1 3104.3 3291 3493
3726.3 3981.2 4266.3 4549.8 4867.8 5237.5 5598 5689.2 5358 4570.9
3397.6 2155.2 1256.8 694.3 306.6 73.8 0
1946 1954.7 1972.6 1999.8 2026.5 2050.6 2079.8 2119.8 2166.5 2237.2
2330.6 2437.7 2564.9 2721.8 2912.6 3148.9 3422.8 3739.7 4081.2 4429.9
4826.2 5202.6 5646.7 6097.9 6639.4 7171.7 7848.5 8573.6 9150.5 9089.9
7999.3 6028.2 3810.4 1527 278.9 61.5 0
1946 1954.2 1976.2 2001.9 2028.5 2057.3 2087.5 2128 2176.7 2247
2333.1 2436.7 2559.3 2716.7 2912 3160.2 3444.3 3787.9 4167.3 4556
4964.2 5381.1 5827.7 6314.8 6834.8 7376.8 7992.1 8660.8 9314 9429.4
8341.3 6088.2 3454 899.4 191.8 56.9 0
1946 1953.7 1971.1 2005.5 2033.7 2064.9 2090.6 2128 2179.3 2240.8
2315.2 2399.8 2496.2 2628.5 2802.3 3012.5 3266.9 3579.7 3936.1 4324.7
4715.5 5115.9 5529.8 5971.3 6453.3 6927.1 7420.9 7853.1 8181.8 7946.5
6848.6 4719.6 2054.2 396.4 119.5 39.5 0
1946 1951.6 1975.2 2004.9 2032.1 2059.3 2084.9 2114.7 2156.2 2200.8
2253.6 2304.9 2356.2 2425.4 2527 2661.3 2822.8 3039.7 3295.1 3584.3
3899.1 4224.7 4544.7 4869.8 5207.7 5524.1 5841.5 6129.2 6190.2 5653.8
4559.1 3132.5 1336.8 266.1 80 22 0
1946 1951.6 1971.1 1993.7 2016.2 2030.1 2043.9 2055.7 2066.5 2079.3
2083.4 2069.6 2043.4 2015.7 1996.2 1995.2 2022.9 2101.9 2230.1 2391.6
2582.8 2793.6 3005.9 3217.1 3422.3 3593 3694.5 3751.5 3606.9 3034.1
2224.9 1375.8 548.7 155.9 57.4 14.4 0
1946 1944.4 1949.1 1955.7 1951.6 1924.4 1882.4 1819.3 1736.3 1626.5
1489.1 1329.1 1170.2 1037.3 931.7 844.5 777.4 734.3 712.2 707.1
721 748.7 775.3 801.5 813.8 793.8 732.2 634.3 484.6 344.1
250.2 181.5 132.3 92.8 55.9 14.9 0
1946 1933.2 1917.3 1886 1829.6 1735.7 1610.1 1450.6 1272.2 1110.2
977.3 862 755.3 676.3 633.3 613.3 599.4 582.5 564.6 547.6
527.6 500.5 468.7 440.5 413.3 386.1 359.5 330.7 296.9 258.4
219 180.5 139.5 95.9 52.3 11.8 0
1946 1920.3 1873.7 1794.7 1671.6 1496.8 1305 1122.5 988.1 873.8
776.3 721.5 689.7 662 633.3 609.2 596.4 591.7 583 563.5
535.3 507.1 478.4 450.7 420.5 390.7 360.5 328.2 296.9 262.5
226.1 185.6 139.5 90.2 46.1 9.7 0
1946 1912.1 1833.7 1705 1516.3 1286 1091.2 956.3 848.6 781.5
749.7 720.4 689.7 656.9 626.6 608.2 602.5 599.4 592.3 569.2
515.9 485.6 458.4 432.3 408.2 385.6 357.9 327.1 294.3 257.4
217.4 174.3 129.2 87.2 46.7 12.8 0
1946 1898.8 1789.6 1611.6 1367.6 1127.6 974.3 860.9 799.4 772.8
739.4 707.1 685.1 661.5 629.2 608.7 599.4 587.1 532.8 509.7
502 498.9 490.2 476.4 455.3 427.7 388.7 352.3 312.3 272.3
231.3 190.2 147.7 104.6 61.5 21 0
1946 1895.2 1761.9 1540.9 1263.5 1046.6 909.7 822 795.8 765.6
728.7 703.5 687.6 666.6 628.1 602 581.5 525.1 505.6 497.4
490.7 489.2 483 466.6 438.4 405.1 369.2 330.2 289.7 253.3
217.9 183.1 149.7 115.9 116.4 88.2 0
1946 1881.4 1722.9 1473.2 1184.5 997.9 870.7 814.3 795.3 761
725.6 703 689.7 668.7 623.5 584 532.3 491.8 478.9 467.1
459.4 454.8 433.8 410.2 383.6 356.9 325.6 295.4 262 228.2
196.4 163.6 132.8 160 143.6 48.2 0
1946 1877.3 1709.1 1449.1 1152.2 958.9 845.1 811.2 793.8 760.4
725.6 704.6 694.8 675.3 620.5 562.5 494.8 466.6 448.7 434.3
427.1 411.2 384.6 360 334.8 306.6 282 257.4 231.3 207.7
195.9 154.9 128.7 177.9 82 20.5 0
1946 1883.9 1719.3 1452.2 1159.4 971.7 849.7 813.3 798.9 766.1
728.7 708.7 698.4 681 627.6 563 493.8 465.6 446.6 431.8
423.6 408.2 382 358.9 333.3 306.1 278.9 254.3 230.2 201.5
176.4 145.1 128.7 178.4 70.8 17.4 0
